text.skipToContent text.skipToNavigation

Catalog No. : 2115DFJ-W10

Description:  METER SOCKET,4 JAW, 10 FT. CABLE

CUP: 783786849352

Socle de compteur de base précâblé, de la série 2111, en polyéthylène et fond en plastique. 4 mâchoires.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Residential Single Meter Sockets

Special Features

Designed for faster, easier installation. Prewired Sockets ship Ready to Install for Maximum Efficiency.

Application

Utility Applications

Specifications

Voltage Rating

600 V

Terminal

Screw Terminals

Mounting

Pole/Wall Mount Bracket

Enclosure

Die Cast Aluminum

Amperage Rating

100 A

Classifications

Brand Name

Joslyn