n° de catalogue : 1SVR740700R0100
Description: RELAIS THERMISTANCE CM-MSS.12P
CUP: 4013614496615
Descripteurs
Catégorie |
Measuring & Monitoring Relays |
Spécifications
Product Line Type |
Thermistor Motor Protection Relays |
Function |
1 sensor circuit |
Output |
1 c/o (SPDT) contact |
Rated Control Supply Voltage |
24 V AC / DC |
Terminal Type |
Screwless Terminals |
Product Main Type |
CM-MSS |
Ambient Air Temperature |
Operation -25 ... +60 °C |
RoHS Status |
Following EU Directive 2011/65/EU |
Maximum Operating Voltage UL/CSA |
Output Circuit 300 V AC |
Contact Rating UL/CSA |
B300 |
Connecting Capacity UL/CSA |
Flexible 2x 18-16AWG |
Object Classification Code |
B |
Classifications
ETIM 5.0 |
EC002568 - Temperature monitor (motor protection) |
ETIM 6.0 |
EC002568 - Relay for thermistor protection (PTC) |
ETIM 7 |
EC002568 - Relay for thermistor protection (PTC) |
eClass |
7.0 27371503 |
Dimensions
Product Net Width |
22.5 mm |
Product Net Height |
85.6 mm |
Product Net Depth / Length |
103.7 mm |
Product Net Weight |
0.105kg |
Package Information
Package Level 1 Units |
1 piece |
Package Level 1 Width |
97 mm |
Package Level 1 Height |
109 mm |
Package Level 1 Depth / Length |
30 mm |
Package Level 1 Gross Weight |
0.129 kg |
Package Level 1 EAN |
4013614496615 |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85364900 |
ECCN |
N |
ECN |
N |
ABB Business Unit |
ELSP - Smart Power |
ABB Product Group |
3099>>ELSP |