text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR450118R1000

Description:  SUPPORT PROFILE 35MM CM-CT

CUP: 4013614390012

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Measuring & Monitoring Relays

Spécifications

Product Line Type

Accessories and Current Transformers

Function

Accessory

Product Main Type

CM-CT

RoHS Status

Following EU Directive 2011/65/EU

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Width

55 mm

Product Net Height

60 mm

Product Net Depth / Length

12 mm

Product Net Weight

0.009kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

13 mm

Package Level 1 Height

70 mm

Package Level 1 Depth / Length

65 mm

Package Level 1 Gross Weight

0.095 kg

Package Level 1 EAN

4053546027730

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP