text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR450056R0100

Description:  BAR.ELECTRODE A VIS-CM-KH-3 L=600MM

CUP: 4013614347115

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Measuring & Monitoring Relays

Spécifications

Product Line Type

Accessories and Current Transformers

Function

Accessory - Screw in electrode CM-SE-600, 600 mm for compact support CM-KH-3

Product Main Type

CM-SE

Classifications

ETIM 4

EC001447 - (Fill) level monitoring relay

ETIM 5.0

EC001447 - (Fill) level monitoring relay

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27371813

Dimensions

Product Net Width

4 mm

Product Net Height

600 mm

Product Net Depth / Length

4 mm

Product Net Weight

0.059kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

4 mm

Package Level 1 Height

600 mm

Package Level 1 Depth / Length

4 mm

Package Level 1 Gross Weight

0.059 kg

Package Level 1 EAN

4013614347115

Ordering

Minimum Order Quantity

1

Customs Tariff Number

90261089

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP