text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR430005R0100

Description:  SEALABLE COVER 22.5MM

CUP: 4013614345654

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Measuring & Monitoring Relays

Spécifications

Product Line Type

Accessories and Current Transformers

Function

11 Accessory

Product Main Type

COV

RoHS Status

Following EU Directive 2011/65/EU

Classifications

ETIM 4

EC002498 - Accessories for low-voltage switch technology

ETIM 5.0

EC002498 - Accessories for low-voltage switch technology

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

ETIM 7

EC002498 - Accessories for low-voltage switch technology

eClass

7.0 27379201

Dimensions

Product Net Width

22.5 mm

Product Net Height

68.5 mm

Product Net Depth / Length

20 mm

Product Net Weight

0.004kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

23 mm

Package Level 1 Height

69 mm

Package Level 1 Depth / Length

21 mm

Package Level 1 Gross Weight

0.006 kg

Package Level 1 EAN

4013614345654

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85389099

ECCN

N

ECN

N

ABB Business Unit

ELSP - Smart Power

ABB Product Group

3099>>ELSP