text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR427060R2000

Description:  MODULE DE TEMPORISATION 20A

CUP: 4016779782579

CP-B 24/20.0 Buffer module 24 V / 20 A, energy storage 8000 Ws
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Power Supplies

Spécifications

Product Main Type

CP-B

Number of phases

1

Input Voltage

24 V DC

Output Voltage

24 V DC

Output Current

20 A

Output Power

480 W

Function

Buffer module

Degree of Protection

Housing
Terminals IP20
IP20

Pollution Degree

2

Minimum Mounting Distance

Other Device Same Type, Vertical 80 mm

Mounting Position

Position 1

Standards

CAN/CSA C22.2 No.107.1
EN 50178
EN 50581
EN 55011
IEC/EN 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-4
IEC/EN 62040-2
UL508

Ambient Air Temperature

Operation -40 ... +60 °C
Storage -40 ... +60 °C

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

C

Classifications

ETIM 4

EC002540 - DC-power supply

ETIM 5.0

EC002540 - DC-power supply

ETIM 6.0

EC002540 - DC-power supply

ETIM 7

EC002540 - DC-power supply

Dimensions

Product Net Width

84 mm

Product Net Height

198 mm

Product Net Depth / Length

216 mm

Product Net Weight

2.2 kg

Package Information

Package Level 1 Width

320 mm

Package Level 1 Depth / Length

335 mm

Package Level 1 Height

150 mm

Package Level 1 Gross Weight

3 kg

Package Level 1 EAN

4016779782579

Package Level 1 Units

1 piece

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85044082

ECCN

N

ECN

N