n° de catalogue : 1SVR427060R1000
Description: MODULE DE TEMPORISATION 10A
CUP: 4016779782593
Descripteurs
Catégorie |
Power Supplies |
Spécifications
Product Main Type |
CP-B |
Number of phases |
1 |
Input Voltage |
24 V DC |
Output Voltage |
24 V DC |
Output Current |
10 A |
Output Power |
240 W |
Function |
Buffer module |
Degree of Protection |
Housing |
Pollution Degree |
2 |
Minimum Mounting Distance |
Other Device Same Type, Vertical 40 mm |
Mounting Position |
Position 1 |
Standards |
CAN/CSA C22.2 No.107.1 |
Ambient Air Temperature |
Operation -40 ... +60 °C |
RoHS Status |
Following EU Directive 2011/65/EU |
Object Classification Code |
C |
Classifications
ETIM 4 |
EC002540 - DC-power supply |
ETIM 5.0 |
EC002540 - DC-power supply |
ETIM 6.0 |
EC002540 - DC-power supply |
ETIM 7 |
EC002540 - DC-power supply |
Dimensions
Product Net Width |
116 mm |
Product Net Height |
168 mm |
Product Net Depth / Length |
151 mm |
Product Net Weight |
2.1kg |
Package Information
Package Level 1 Width |
210 mm |
Package Level 1 Depth / Length |
260 mm |
Package Level 1 Height |
175 mm |
Package Level 1 Gross Weight |
2.5 kg |
Package Level 1 EAN |
4016779782593 |
Package Level 1 Units |
1 piece |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85044082 |
ECCN |
N |
ECN |
N |