text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR427055R2000

Description:  SOURCE D ALIMENTATION CP-T 48/10.0

CUP: 4016779662406

CP-T 48/10.0 Power supply In: 3x400-500VAC Out: 48VDC/10.0A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Power Supplies

Spécifications

Product Main Type

CP-T

Number of phases

3

Input Voltage

3 x 340 ... 575 V AC
480 ... 820 V DC

Output Voltage

48 V DC

Output Current

10 A

Output Power

480 W

Function

Switch mode power supply

Rated Input Voltage

3x 400 ... 500 V AC

Rated Frequency Limits

47 ... 63 Hz

Characteristic of Output

U/I characterisitc curve or Hiccup-mode selectable

Rated Output Power

480 W

Rated Output Voltage

48 V DC

Rated Output Current

10 A

Rated Insulation Voltage

Input Circuit 3 V
Output Circuit 3 V
Input Circuit 2 V
PE 2 V

Degree of Protection

Housing
Terminals IP20
IP20

Pollution Degree

2

Connecting Capacity Input Circuit

Flexible with Ferrule 0.2 ... 4 mm²
Rigid 0.2 ... 6 mm²

Connecting Capacity Output Circuit

Flexible with Ferrule 0.2 ... 4 mm²
Rigid 0.2 ... 6 mm²

Tightening Torque

Input Circuit 1 N-m
Output Circuit 0.6 N-m

Wire Stripping Length

Auxiliary Circuit 8 mm
Input Circuit 8 mm
Output Circuit 8 mm

Minimum Mounting Distance

Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm

Mounting Position

Position 1

Mounting on DIN Rail

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

Standards

ANSI/ISA-12.12
CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.213
CAN/CSA C22.2 No.60950
EN 50581
IEC/EN 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL508
UL 60950

Ambient Air Temperature

Operation -30 ... +70 °C
Storage -40 ... +85 °C

Maximum Operating Altitude Permissible

5000 m

RoHS Status

Following EU Directive 2011/65/EU

Connecting Capacity Input Circuit UL/CSA

Rigid 24-10 AWG

Connecting Capacity Output Circuit UL/CSA

Rigid 24-10 AWG

Tightening Torque UL/CSA

Input Circuit 9 in-lb
Output Circuit 5.5 in-lb

Object Classification Code

T

Classifications

ETIM 4

EC002540 - DC-power supply

ETIM 5.0

EC002540 - DC-power supply

ETIM 6.0

EC002540 - DC-power supply

ETIM 7

EC002540 - DC-power supply

Dimensions

Product Net Width

150 mm

Product Net Height

131 mm

Product Net Depth / Length

119 mm

Product Net Weight

1.657 kg

Package Information

Package Level 1 Width

200 mm

Package Level 1 Depth / Length

190 mm

Package Level 1 Height

190 mm

Package Level 1 Gross Weight

1.922 kg

Package Level 1 EAN

4016779662406

Package Level 1 Units

1 piece

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85044090

ECCN

N

ECN

N

Electromagnetic Compatibility

Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2

Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV

Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3

Level 3 10 V/m

Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4

Level 4 Power Supply Port Signal 4 kV

Surge Immunity acc. to IEC 61000-4-5

Level 3 Line-to-Line 2 kV
Level 4 Line-to-Line 4 kV

Conducted Disturbances Immunity acc. to IEC 61000-4-6

Level 3 10 V

Electromagnetic Compatibility (EMC)

Immunity - Class B
Emission - Environment B