text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR405598R0700

Description:  CR-SJB20-BLUE BARRETTE JONCTION

CUP: 4013614499401

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Interface Relays & Optocouplers

Spécifications

Function

Accessory for interface relays CR-S

Product Main Type

CR-S

Sub-Function

Jumper bar

Sub-Function 2

20 poles, blue color

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

W

Accessory Type

Jumper Bar

Classifications

ETIM 4

EC002586 - Accessories for switching relay

ETIM 5.0

EC002586 - Accessories for switching relay

ETIM 6.0

EC002586 - Accessories for switching relay

ETIM 7

EC002586 - Accessories for switching relay

eClass

7.0 27379208

Dimensions

Product Net Width

123.2 mm

Product Net Height

16.7 mm

Product Net Depth / Length

2.8 mm

Product Net Weight

0.008 kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

160 mm

Package Level 1 Height

68 mm

Package Level 1 Depth / Length

86 mm

Package Level 1 Gross Weight

0.132 kg

Package Level 1 EAN

4013614486807

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85369010

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power