text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR405510R3050

Description:  OPTOCOUPLEUR CR-S024VDC1TRA

CUP: 4013614486531

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Interface Relays & Optocouplers

Spécifications

Function

Pluggable slim optocoupler CR-S

Rated Control Supply Voltage

24 V DC

Contact material

Transistor

Product Main Type

CR-S

RoHS Status

Following EU Directive 2011/65/EU

Classifications

ETIM 5.0

EC001437 - Switching relay

ETIM 6.0

EC001437 - Switching relay

ETIM 7

EC001437 - Switching relay

eClass

7.0 27371601

Dimensions

Product Net Width

15 mm

Product Net Height

5 mm

Product Net Depth / Length

28 mm

Product Net Weight

0.004kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

23.7 mm

Package Level 1 Height

300 mm

Package Level 1 Depth / Length

7.4 mm

Package Level 1 Gross Weight

0.05 kg

Package Level 1 EAN

4013614509179

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85369095

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power