text.skipToContent text.skipToNavigation

n° de catalogue : 1SVR405501R1020

Description:  CR-S005VDC1RG RELAIS INTERFACE

CUP: 4013614499098

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Interface Relays & Optocouplers

Spécifications

Function

Pluggable slim interface relay CR-S

Rated Control Supply Voltage

5 V DC

Output Signal

250 V / 6 A

Output

1 c/o (SPDT) contact

Contact material

silver-tin-oxide gold plated (AgSnO2/Au)

Product Main Type

CR-S

Sub-Function

Relay with gold-plated contacts

Ambient Air Temperature

Operation -40 ... +85 °C
Storage 0 ... +40 °C

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

K

Classifications

ETIM 4

EC001437 - Switching relay

ETIM 5.0

EC001437 - Switching relay

ETIM 6.0

EC001437 - Switching relay

ETIM 7

EC001437 - Switching relay

eClass

7.0 27371601

Dimensions

Product Net Width

5 mm

Product Net Height

15 mm

Product Net Depth / Length

28 mm

Product Net Weight

0.005kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

300 mm

Package Level 1 Height

23.7 mm

Package Level 1 Depth / Length

7.4 mm

Package Level 1 Gross Weight

0.06 kg

Package Level 1 EAN

4013614486425

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power