text.skipToContent text.skipToNavigation

n° de catalogue : 1SNA645024R2100

Description:  OBOC5000 24VDC

CUP: 4013614507915

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Interface Relays & Optocouplers

Spécifications

Function

Boxed optocoupler R600

Rated Control Supply Voltage

24 V DC

Output Signal

4.5 ... 58VDC / 1 mA ... 5 A

Terminal Type

Screw Terminals

Output

solid-state output

Contact material

MOS-FET

Product Main Type

R600

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

K

Classifications

ETIM 4

EC001504 - Optocoupler

ETIM 5.0

EC001504 - Optocoupler

ETIM 6.0

EC001504 - Optocoupler

ETIM 7

EC001504 - Optocoupler

eClass

7.0 27371604

Dimensions

Product Net Width

6 mm

Product Net Height

67.5 mm

Product Net Depth / Length

70 mm

Product Net Weight

0.02kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

73 mm

Package Level 1 Height

71 mm

Package Level 1 Depth / Length

80 mm

Package Level 1 Gross Weight

0.23 kg

Package Level 1 EAN

3472596450243

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85369095

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power