text.skipToContent text.skipToNavigation

n° de catalogue : 1SNA290474R0200

Description:  SC612 FIN DE SECTION SEPARATEUR

CUP: 4013614528552

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Interface Relays & Optocouplers

Spécifications

Function

Accessory for R600 range

Product Main Type

R600

Sub-Function

Separator end section for R600

Object Classification Code

K

Accessory Type

Separator

Classifications

ETIM 4

EC002586 - Accessories for switching relay

ETIM 5.0

EC000886 - Endplate and partition plate for terminal block

ETIM 6.0

EC000886 - Endplate and partition plate for terminal block

ETIM 7

EC000886 - Endplate and partition plate for terminal block

eClass

7.0 27141133

Dimensions

Product Net Width

2 mm

Product Net Height

67.5 mm

Product Net Depth / Length

70 mm

Product Net Weight

0.005kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

70 mm

Package Level 1 Height

2 mm

Package Level 1 Depth / Length

105 mm

Package Level 1 Gross Weight

0.1 kg

Package Level 1 EAN

3472592904740

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099

ECCN

N

ECN

N

ABB MDF Code

2EA - Thermoplastic Molded Parts

ABB Business Unit

ELSP - Smart Power