Alternate Catalog No. : AF116-30-00B-14
n° de catalogue : 1SFL427002R1400
Description: CTR,3P,104A,250-500VAC/DC
CUP: 7320500476529
Descripteurs
Catégorie |
AF Contactors |
Block Contactor Type |
3-Pole Contactor |
Spécifications
Product Type |
AF |
General Use Rating UL/CSA |
(600 V AC) 160 A |
Object Classification Code |
Q |
Terminal Type |
Main Circuit: Bars |
Rated Control Circuit Voltage |
50 Hz /60 Hz DC Operation 250 ... 500 V |
Number of Main Contacts NO |
3 |
Number of Main Contacts NC |
0 |
Maximum Operating Voltage UL/CSA |
Main Circuit 600 V |
Number of Auxiliary Contacts NO |
0 |
RoHS Status |
Following EU Directive 2011/65/EU |
Reference Ambient Air Temperature |
Close to Contactor for Storage -40 ... +70 °C |
Rated Operational Voltage |
Main Circuit 690 V |
Number of Auxiliary Contacts NC |
0 |
Maximum Operating Altitude Permissible |
3000 m |
Rated Operational Current AC-1 |
(690 V) 40 °C 160 A |
Rated Operational Power AC-3 |
(220 / 230 / 240 V) 30 KWT |
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 |
8 x Ie AC-3 |
Horsepower Rating UL/CSA |
(200 V AC) Three Phase 30 hp |
Conventional Free-air Thermal Current |
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 160 A |
Rated Frequency |
Main Circuit 50Hz |
Rated Short-time Withstand Current |
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 928 A |
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 55 °C 116 A |
Rated Making Capacity AC-3 acc. to IEC 60947-4-1 |
10 x Ie AC-3 |
Rated Operational Current DC-1 |
(110 V) 2 Poles in Series, 40 °C 145 A |
Maximum Electrical Switching Frequency |
AC-1 300 cycles per hour |
Rated Operational Current DC-5 |
(110 V) 2 Poles in Series, 40 °C 145 A |
Short-Circuit Protective Devices |
gG Type Fuses 250 A |
Rated Insulation Voltage |
acc. to UL/CSA 600 V |
Maximum Breaking Capacity |
cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 2000 A |
Mechanical Durability |
5 million |
Rated Operational Current DC-3 |
(110 V) 2 Poles in Series, 40 °C 145 A |
Coil Operating Limits |
(acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C) |
Maximum Mechanical Switching Frequency |
300 cycles per hour |
Operate Time |
Between Coil De-energization and NO Contact Opening 37 ... 47 ms |
Secondary Rated Impulse Withstand Voltage |
Main Circuit 8 kV |
Connecting Capacity Main Circuit |
Flexible 2 x 10 ... 70 m² |
Coil Consumption |
Holding at Max. Rated Control Circuit Voltage 50 Hz 16.1 V - A |
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20 |
Connecting Capacity Auxiliary Circuit |
Flexible with Ferrule 1 x 0.75 ... 2.5 m² |
Screw Terminal Type |
Main Circuit: Bars |
Classifications
ETIM 4 |
EC000066 - Magnet contactor, AC-switching |
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
ETIM 7 |
EC000066 - Power contactor, AC switching |
IDEA Granular Category Code (IGCC) |
4755 >> Contactors |
ETIM 5.0 |
EC000066 - Magnet contactor, AC-switching |
Dimensions
Product Net Weight |
1.3kg |
Product Net Depth / Length |
126 mm |
Product Net Width |
90 mm |
Product Net Height |
150 mm |
Package Information
Package Level 1 Width |
207 mm |
Package Level 1 Height |
150 mm |
Package Level 1 Depth / Length |
216 mm |
Package Level 1 EAN |
7320500476529 |
Package Level 1 Units |
box 1 piece |
Package Level 1 Gross Weight |
1.5 kg |
Ordering
Minimum Order Quantity |
1 |
Customs Tariff Number |
85364900 |