Alternate Catalog No. : AF116-30-00-34
n° de catalogue : 1SFL427001R3400
Description: CTR AF116 3POLE 250-500V
CUP: 7320500510353
Descripteurs
|
Catégorie |
AF Contactors |
|
Block Contactor Type |
3-Pole Contactor |
Spécifications
|
Product Type |
AF |
|
General Use Rating UL/CSA |
(600 V AC) 160 A |
|
Object Classification Code |
Q |
|
Terminal Type |
Double Clamp |
|
Rated Control Circuit Voltage |
50 Hz /60 Hz DC Operation 250 ... 500 V |
|
Number of Main Contacts NO |
3 |
|
Number of Main Contacts NC |
0 |
|
Number of Auxiliary Contacts NO |
0 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Reference Ambient Air Temperature |
Close to Contactor for Storage -40 ... +70 °C |
|
Rated Operational Voltage |
Main Circuit 690 V |
|
Number of Auxiliary Contacts NC |
0 |
|
Maximum Operating Altitude Permissible |
3000 m |
|
Rated Operational Current AC-1 |
(690 V) 60 °C 145 A |
|
Rated Operational Power AC-3 |
(220 / 230 / 240 V) 30 KWT |
|
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 |
8 x Ie AC-3 |
|
Conventional Free-air Thermal Current |
acc. to IEC 60947-4-1, Open Contactors q = 40 °C 160 A |
|
Rated Frequency |
Main Circuit 60 Hz |
|
Rated Short-time Withstand Current |
at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 928 A |
|
Rated Operational Current AC-3 |
(220 / 230 / 240 V) 55 °C 116 A |
|
Rated Making Capacity AC-3 acc. to IEC 60947-4-1 |
10 x Ie AC-3 |
|
Maximum Electrical Switching Frequency |
AC-1 300 cycles per hour |
|
Short-Circuit Protective Devices |
gG Type Fuses 250 A |
|
Rated Insulation Voltage |
acc. to UL/CSA 600 V |
|
Mechanical Durability |
5 million |
|
Coil Operating Limits |
(acc. to IEC 60947-4-1) Uc (at θ ≤ 70 °C) |
|
Maximum Mechanical Switching Frequency |
300 cycles per hour |
|
Operate Time |
Between Coil De-energization and NO Contact Opening 37 ... 47 ms |
|
Secondary Rated Impulse Withstand Voltage |
8 kV |
|
Degree of Protection |
acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20 |
Classifications
|
ETIM 4 |
EC000066 - Magnet contactor, AC-switching |
|
ETIM 6.0 |
EC000066 - Power contactor, AC switching |
|
ETIM 7 |
EC000066 - Power contactor, AC switching |
|
IDEA Granular Category Code (IGCC) |
4755 >> Contactors |
|
ETIM 5.0 |
EC000066 - Magnet contactor, AC-switching |
Dimensions
|
Product Net Weight |
1.55kg |
|
Product Net Depth / Length |
142.5 mm |
|
Product Net Width |
90 mm |
|
Product Net Height |
150 mm |
Package Information
|
Package Level 1 Width |
207 mm |
|
Package Level 1 Height |
150 mm |
|
Package Level 1 Depth / Length |
216 mm |
|
Package Level 1 EAN |
7320500510353 |
|
Package Level 1 Units |
box 1 piece |
|
Package Level 1 Gross Weight |
1.75 kg |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |