text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX37-690-70

n° de catalogue : 1SFA898204R7000

Description:  PSTX37, 690V, 100-250VCA

CUP: 7320500501429

Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/softstarters-new

Descripteurs

Catégorie

Softstarter - Open (PSTX)

Spécifications

Product Type

Soft Starters

Input Voltage

208-690 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

34

Normal Duty: Motor Power (HP) at 208V

10

Normal Duty: Motor Power (HP) at 230V

10

Normal Duty: Motor Power (HP) at 460V

25

Normal Duty: Motor Power (HP) at 575V

30

Heavy Duty: Output Current (A)

28

Heavy Duty: Motor Power (HP) at 208V

7.5

Heavy Duty: Motor Power (HP) at 230V

10

Heavy Duty: Motor Power (HP) at 460V

20

Heavy Duty: Motor Power (HP) at 575V

25

Power Dissipation In Watts

1.2

Height (Inches)

12.4

Width (Inches)

5.9

Depth (Inches)

7.7

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

13.4

Heightmm

314

Width (mm)

150

Depth (mm)

197.5

Weight (kg)

6.1