Alternate Catalog No. : PSR60-600-70
n° de catalogue : 1SFA896112R7000
Description: DEMARREUR PSR 600V 60A 100-240VCA
CUP: 7320500362594
PSR softstarter - The compact rangeThe PSR softstarter range is a simple yet reliable starting solution that utilizes only the most basic of soft starting features: soft start and stop. It performs well in applications requiring many starts per hour and is perfect for installations where you need to save space.Main benefits* Small and compact starting solution* Can perform many starts per hour* Reduce energy loss at full speed with built-in bypass.Main features* Rated operational current: 3 to 105 A* Operational voltage: 208–600 V AC* Control supply voltage: 24 V AC/DC or 100–240 V AC.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/softstarters-new
Descripteurs
Catégorie |
Softstarter - Open (PSR) |
Spécifications
Product Type |
Soft Starters |
Input Voltage |
208-600 V |
Control Voltage |
100-240 V |
Normat Duty: Output Current (A) |
59.4 |
Normal Duty: Motor Power (HP) at 460V |
40 |
Power Dissipation In Watts |
3.6 |
Height (Inches) |
8.7 |
Width (Inches) |
2.8 |
Depth (Inches) |
7.1 |
Classifications
RoHS Indicator |
Yes |
UL/CUL Listing |
Yes |
Dimensions
Weight (lb) |
5 |
Heightmm |
220 |
Width (mm) |
70 |
Depth (mm) |
180 |
Weight (kg) |
2.3 |