Alternate Catalog No. : M3SS8-10B
Catalog No. : 1SFA611217R1006
Description: SELECTEUR 3 POSITIONS MOM. NOIR
CUP: 7320500301074
Modular Selector Switch - 3-Pos Maintained/Momentary, B and C fixed, spring return from A to B - Long handle - Black - Non-illuminated - Black plastic - No contact block
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
|
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
|
Product Class |
Operator and Pilot Lights |
|
Product Main Type |
M3SS8 |
|
Actuator Type |
Long handle |
|
Illumination |
Non-illuminated |
|
Color |
Black |