text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU360CCFF000XXX

Catalog No. : 1SDX066064R1

Description:  XT7S 800 E.DIP LIG RP600 3P UL

CUP: 8057558130644

Circuit breaker Tmax XT7S 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip DIP LIG 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL