text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU480EYFF000XXX

Catalog No. : 1SDX066047R1

Description:  XT7L 1200 E.GTCH LSIG RP800 4PUL

CUP: 8057558130477

Circuit breaker Tmax XT7L 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip G Touch LSIG 4P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL