text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU360CCFF000XXX

n° de catalogue : 1SDX065896R1

Description:  XT7L 800 E.DIP LIG RP600 3P UL

CUP: 8057558128962

Circuit breaker Tmax XT7L 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip DIP LIG 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL