Alternate Catalog No. : XT7HU480ESFF000XXX
n° de catalogue : 1SDX065875R1
Description: XT7H 1200 E.TCHM LSIG RP800 4PUL
CUP: 8057558128757
Circuit breaker Tmax XT7H 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measurig LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7 800 Ekip Touch Measurig LSIG 4P F F UL |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |