text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU460CCFF000XXX

n° de catalogue : 1SDX065816R1

Description:  XT7H 800 E.DIP LIG RP600 4P UL

CUP: 8057558128160

Circuit breaker Tmax XT7H 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip DIP LIG 4P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL