Alternate Catalog No. : XT7HU310ERFF000XXX
n° de catalogue : 1SDX065720R1
Description: XT7H 1200 E.TCHM LSI RP1000 3PUL
CUP: 8057558127200
Circuit breaker Tmax XT7H 1000A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measuring LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7 1000 Ekip Touch Measuring LSI 3P F F UL |
Standards |
UL |
Rated Current |
1000 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |