Alternate Catalog No. : XT5SU340BRFF000XXX
n° de catalogue : 1SDX065340R1
Description: XT5S 600 E.TCHM LSI 400 3P UL/CSA
CUP: 8057558123400
Circuit breaker Tmax XT5S 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measuring LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 400 Ekip Touch Measuring LSI 3P F F UL |
Standards |
UL |
Rated Current |
400 A |
Interruption Rating |
S (50kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |