text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LU4100CFF000XXX

n° de catalogue : 1SDX037309R1

Description:  XT4L 250 BREAKING PART 4p F F UL/CSA+TU

CUP:

Circuit breaker Tmax XT4L 100A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 100 Ekip DIP LIG 4P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL