text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU3225CFF000XXX

n° de catalogue : 1SDX037222R1

Description:  XT4V 250 BREAKING PART 3p F F UL/CSA+TU

CUP: 8056221742221

Circuit breaker Tmax XT4V 225A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 225 Ekip DIP LIG 3P F F UL

Standards

UL

Rated Current

225 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL