Alternate Catalog No. : XT4LU3150RFF000XXX
n° de catalogue : 1SDX037180R1
Description: XT4L 250 BREAKING PART 3p F F UL/CSA+TU
CUP: 8056221741804
Circuit breaker Tmax XT4L 150A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measuring LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4 150 Ekip Touch Measuring LSI 3P F F UL |
Standards |
UL |
Rated Current |
150 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |