Alternate Catalog No. : XT2NU4060RFF000XXX
n° de catalogue : 1SDX036979R1
Description: XT2N 125 BREAKING PART 4p F F UL/CSA+TU
CUP: 8056221739795
Circuit breaker Tmax XT2N 60A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measuring LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2 60 Ekip Touch Measuring LSI 4P F F UL |
Standards |
UL |
Rated Current |
60 A |
Interruption Rating |
N (25kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |