text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU430ABFF000XXX

Catalog No. : 1SDX036788R1

Description:  XT5X 400 BREAKING PART 4p F F UL/CSA+TU

CUP: 8056221737883

Circuit breaker Tmax XT5X 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMA trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 TMA 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL