text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5XU425AFFF000XXX

n° de catalogue : 1SDX036776R1

Description:  XT5X 400 BREAKING PART 4p F F UL/CSA+TU

CUP: 8056221737760

Circuit breaker Tmax XT5X 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip DIP LSI 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL