Alternate Catalog No. : XT5VU440AXFF000XXX
n° de catalogue : 1SDX036755R1
Description: XT5V 400 BREAKING PART 4p F F UL/CSA+TU
CUP: 8056221737555
Circuit breaker Tmax XT5V 400A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Category |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip G Dip LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 400 Ekip G DIP LS/I 4P F F UL |
Standards |
UL |
Rated Current |
400 A |
Interruption Rating |
V (150kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |