Alternate Catalog No. : XT5LU430ASFF000XXX
n° de catalogue : 1SDX036678R1
Description: XT5L 400 BREAKING PART 4p F F UL/CSA+TU
CUP: 8056221736787
Circuit breaker Tmax XT5L 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measurig LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 300 Ekip Touch Measurig LSIG 4P F F UL |
Standards |
UL |
Rated Current |
300 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |