text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU440AYFF000XXX

Catalog No. : 1SDX036611R1

Description:  XT5S 400 BREAKING PART 4p F F UL/CSA+TU

CUP: 8056221736114

Circuit breaker Tmax XT5S 400A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip G Touch LSIG 4P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL