Alternate Catalog No. : XT5NU440ARFF000XXX
Catalog No. : 1SDX036570R1
Description: XT5N 400 E.TCHM LSI 400 4p UL
CUP: 8056221735704
Circuit breaker Tmax XT5N 400A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip Touch Measuring LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 400 Ekip Touch Measuring LSI 4P F F UL |
Standards |
UL |
Rated Current |
400 A |
Interruption Rating |
N (35kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |