Alternate Catalog No. : XT5XU340ASFF000XXX
Catalog No. : 1SDX036543R1
Description: XT5X 400 BREAKING PART 3p F F UL/CSA+TU
CUP: 8056221735438
Circuit breaker Tmax XT5X 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch Measurig LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 400 Ekip Touch Measurig LSIG 3P F F UL |
|
Standards |
UL |
|
Rated Current |
400 A |
|
Interruption Rating |
X (200kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |