Alternate Catalog No. : XT5VU325ASFF000XXX
n° de catalogue : 1SDX036455R1
Description: XT5V 400 BREAKING PART 3p F F UL/CSA+TU
CUP: 8056221734554
Circuit breaker Tmax XT5V 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measurig LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5 250 Ekip Touch Measurig LSIG 3P F F UL |
Standards |
UL |
Rated Current |
250 A |
Interruption Rating |
V (150kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |