text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6SU3600LFF000XXX

n° de catalogue : 1SDA107637R1

Description:  XT6S 800 EKIPM DIP LIU(MPCB)600 3P FF UL

CUP: 8015644102906

C.BREAKER TMAX XT6S 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 600 (MPCB)
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6S 800 EkipM Dip LIU(MPCB)600 3p FF UL

Standards

UL

Rated Current

600 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL