text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5LU350BLFF000XXX

n° de catalogue : 1SDA107372R1

Description:  XT5L 600 EKIPM DIP LIU(MPCB)500 3P FF UL

CUP: 8015644099756

C.BREAKER TMAX XT5L 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 500 (MPCB)
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5L 600 EkipM Dip LIU(MPCB)500 3p FF UL

Standards

UL

Rated Current

500 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL