Alternate Catalog No. : KXT7RHLOPCL
n° de catalogue : 1SDA105090R1
Description: RHL XT7 KEY LOCK RONIS SEVER. OP/CL 1228
CUP: 8015644071820
KEY LOCK RONIS SEVERAL IN OPEN/CLOSED FOR ROTARY HANDLE OPERATING MECH. XT7
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Accessory Type |
Keylock for Rotary Handle |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT7 |
Extended Product Type |
RHL XT7 KEY LOCK RONIS SEVER. OP/CL 1228 |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |