text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLUESFAZZAAAA00000

n° de catalogue : 1SDA103807R1

Description:  XT7L-D M 1000 MCS 3P F F UL/CSA

CUP: 8015644043186

SWITCH-DISCONNECTOR TMAX XT7L-D 1000 MCS UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L-D M 1000 MCS 3p F F UL/CSA

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL