Alternate Catalog No. : XLUDRFAZZAAAA00000
n° de catalogue : 1SDA103698R1
Description: XT7L M 800 EkipGHi-TouchLSIG 800 4pFF UL
CUP: 8015644042097
C.BREAKER TMAX XT7L 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 800
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip G Hi-Touch LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7L M 800 EkipGHi-TouchLSIG 800 4pFF UL |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |