Alternate Catalog No. : XLUFQFAZZAAAA00000
n° de catalogue : 1SDA103696R1
Description: XT7L M 1000 EKIPG TOUCHLSIG 1000 4PFF UL
CUP: 8015644042073
C.BREAKER TMAX XT7L 1000 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G TOUCH LSIG R 1000
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip G Touch LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7L M 1000 EkipG TouchLSIG 1000 4pFF UL |
Standards |
UL |
Rated Current |
1000 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |