text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLUDPFAZZAAAA00000

n° de catalogue : 1SDA103692R1

Description:  XT7L M 800 EKIP G DIP LS/I 800 4P F F UL

CUP: 8015644042035

C.BREAKER TMAX XT7L 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 800 Ekip G Dip LS/I 800 4p F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL