text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUHPFAZZAAAA00000

n° de catalogue : 1SDA103610R1

Description:  XT7S M 1200 EKIP G DIP LS/I 1200 4PFF UL

CUP: 8015644041212

C.BREAKER TMAX XT7S 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 1200
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1200 Ekip G Dip LS/I 1200 4pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL