text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUDJFAZZAAAA00000

n° de catalogue : 1SDA103602R1

Description:  XT7S M 800 Ekip Hi-TouchLSI 800 4p FF UL

CUP: 8015644041137

C.BREAKER TMAX XT7S 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSI R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 800 Ekip Hi-TouchLSI 800 4p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL