Alternate Catalog No. : XSUDEFAZZAAAA00000
n° de catalogue : 1SDA103590R1
Description: XT7S M 800 EKIP TOUCH LSI IN800 4P FF UL
CUP: 8015644041014
C.BREAKER TMAX XT7S 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 800
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7S M 800 Ekip Touch LSI In800 4p FF UL |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
S (50kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |