text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSUDAFAZZAAAA00000

n° de catalogue : 1SDA103581R1

Description:  XT7S M 800 EKIP DIP LS/I IN800A 4P FF UL

CUP: 8015644040925

C.BREAKER TMAX XT7S 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 800 Ekip Dip LS/I In800A 4p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL