Alternate Catalog No. : XLUGPFAZZAAAA00000
n° de catalogue : 1SDA103474R1
Description: XT7L M 1200 EKIP G DIP LS/I 1200 3PFF UL
CUP: 8015644039851
C.BREAKER TMAX XT7L 1200 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 1200
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip G Dip LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7L M 1200 Ekip G Dip LS/I 1200 3pFF UL |
Standards |
UL |
Rated Current |
1200 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |