text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLUEJFAZZAAAA00000

n° de catalogue : 1SDA103461R1

Description:  XT7L M 1000 EkipHi-TouchLSI 1000 3pFF UL

CUP: 8015644039721

C.BREAKER TMAX XT7L 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSI R 1000
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 1000 EkipHi-TouchLSI 1000 3pFF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL